(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CoroMill Plura, Carbide Corner Radius End Mill, Center-Cut (Part Number)

CoroMill Plura, Carbide Corner Radius End Mill, Center-Cut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,136₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
R216.24-06030CAI06G-1610
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Type Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Dimensions D4
(mm)
Twist lsh
(mm2)
Shank length

₹ 9,477.91

1 Piece(s) 5 Day(s) or more 6164radius578215.735.5Medium l2, Medium l3 or l22

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC60 Machining Application Groove Coating PVD
Torsion Angle (θ) Standard torsion (30-40°) Blade diameter tolerance h7 Shank diameter tolerance h5
Torsion Angle details(°) -30 Rotation Direction Right-hand Tool type end mill
Drilling Drilling Tool End Mill Design Square With Rounded Corners Coolant External Lubrication
Shank Type Cylindrical shank Blade Straight core thickness(TW) >75
Rake angle γ(°) <-3 Other Processing Applications Pocket machining, ramping

Please check the type/dimensions/specifications of the part R216.24-06030CAI06G-1610 in the CoroMill Plura, Carbide Corner Radius End Mill, Center-Cut series.

Product variants

Part Number
R216.22-03030BAI03G-1610
R216.22-03030BAP03G-1610
R216.22-04030BAI04G-1610
R216.24-06030CAP06G-1610
R216.24-08030BAJ08G-1610
R216.24-08030CAI08G-1610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Type Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Dimensions D4
(mm)
Twist lsh
(mm2)
Shank length

₹ 9,136.36

1 Piece(s) 5 Day(s) or more 30.532radius57619-18Medium l2, Medium l3 or l22

₹ 9,502.02

1 Piece(s) 5 Day(s) or more 30.532Long-Neck Radius8064-16Long l2, Long l3 or l22

₹ 10,560.13

1 Piece(s) 5 Day(s) or more 40.542radius57620-22.4Medium l2, Medium l3 or l22

₹ 12,196.87

1 Piece(s) 5 Day(s) or more 6164Long-Neck Radius10087-35.5Long l2, Long l3 or l22

₹ 16,113.25

1 Piece(s) 5 Day(s) or more 80.584radius808297.745Medium l2, Long l3 or l22

₹ 14,072.02

1 Piece(s) 5 Day(s) or more 8184radius638277.745Medium l2, Medium l3 or l22