(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

CoroMill Plura, Carbide Corner Radius End Mill, Center-Cut (Part Number)

CoroMill Plura, Carbide Corner Radius End Mill, Center-Cut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,136₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
R216.22-02030AAI20G-1610
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Type Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Dimensions D4
(mm)
Twist lsh
(mm2)
Shank length

₹ 9,136.36

1 Piece(s) 5 Day(s) or more 20.222radius57618-11.2Medium l2, Medium l3 or l22

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC60 Machining Application Groove Coating PVD
Torsion Angle (θ) Standard torsion (30-40°) Blade diameter tolerance h7 Shank diameter tolerance h5
Torsion Angle details(°) -30 Rotation Direction Right-hand Tool type end mill
Drilling Drilling Tool End Mill Design Square With Rounded Corners Coolant External Lubrication
Shank Type Cylindrical shank Blade Straight core thickness(TW) >75
Rake angle γ(°) <-3 Other Processing Applications Pocket machining, ramping