(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Part Number |
---|
R216.24-10030DAI10G-1610 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Type | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Dimensions D4 (mm) | Twist lsh (mm2) | Shank length |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17,744.64 | 1 Piece(s) | 5 Day(s) or more | 10 | 1.5 | 10 | 4 | radius | 72 | 10 | 32 | 9.7 | 56 | Medium l2, Medium l3 or l22 |
Loading...
work material | general steel / Quenched and tempered steel / High Hardness Steel-HRC60 | Machining Application | Groove | Coating | PVD |
---|---|---|---|---|---|
Torsion Angle (θ) | Standard torsion (30-40°) | Blade diameter tolerance | h7 | Shank diameter tolerance | h5 |
Torsion Angle details(°) | -30 | Rotation Direction | Right-hand | Tool type | end mill |
Drilling | Drilling Tool | End Mill Design | Square With Rounded Corners | Coolant | External Lubrication |
Shank Type | Cylindrical shank | Blade | Straight | core thickness(TW) | >75 |
Rake angle γ(°) | <-3 | Other Processing Applications | Pocket machining, ramping |
Please check the type/dimensions/specifications of the part R216.24-10030DAI10G-1610 in the CoroMill Plura, Carbide Corner Radius End Mill, Center-Cut series.
Part Number |
---|
R216.22-03030BAI03G-1610 |
R216.22-03030BAP03G-1610 |
R216.22-04030BAI04G-1610 |
R216.24-10030GAP10G-1610 |
R216.24-12030BAJ12G-1610 |
R216.24-12030CAJ12G-1610 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Type | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Dimensions D4 (mm) | Twist lsh (mm2) | Shank length |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,136.36 | 1 Piece(s) | 5 Day(s) or more | 3 | 0.5 | 3 | 2 | radius | 57 | 6 | 19 | - | 18 | Medium l2, Medium l3 or l22 | ||
₹ 9,502.02 | 1 Piece(s) | 5 Day(s) or more | 3 | 0.5 | 3 | 2 | Long-Neck Radius | 80 | 6 | 4 | - | 16 | Long l2, Long l3 or l22 | ||
₹ 10,560.13 | 1 Piece(s) | 5 Day(s) or more | 4 | 0.5 | 4 | 2 | radius | 57 | 6 | 20 | - | 22.4 | Medium l2, Medium l3 or l22 | ||
₹ 20,375.22 | 1 Piece(s) | 5 Day(s) or more | 10 | 3 | 10 | 4 | Long-Neck Radius | 125 | 12 | 12 | - | 56 | Long l2, Long l3 or l22 | ||
₹ 26,073.00 | 1 Piece(s) | 5 Day(s) or more | 12 | 0.5 | 12 | 4 | radius | 100 | 12 | 36 | 11.7 | 71 | Medium l2, Long l3 or l22 | ||
₹ 26,073.00 | 1 Piece(s) | 5 Day(s) or more | 12 | 1 | 12 | 4 | radius | 100 | 12 | 36 | 11.7 | 71 | Medium l2, Long l3 or l22 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy