(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super U Drill - Cylindrical Shank (Part Number)

Super U Drill - Cylindrical Shank
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      52,418₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With an indexable drill, balanced cutting and table feed up to twice as high are possible through stepped biting at the entrance, improving the precision of the processed hole.

 
Part Number
880-D2550L25-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Maximum Machining Depth
(mm)
Program Length
(mm)
Shank type
(mm)
Screw pilot hole size Radial Direction Adjustment Amount (max) Maximum Diameter
(mm)
Tip angle
(°)
Machining Tolerance Reference
(mm)
Drill Diameter Tolerance Component chip screw Component wrench Applicable Chip Weight
(kg)

₹ 70,570.35

1 Piece(s) 5 Day(s) or more 25.580156End Mill Shank7710025-+0.927.388+0.25/0+0.20/05513 020-575680 046-04(9IP)880-05…P/C0.4

Loading...

  1. 1

Basic Information

work material general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium With/without Oil Hole NA Application General Drilling
Roughness of Processed Surface Ra(μm) 1~5 Type Shank with Flat Chamfered Cylinder Other ISO 9766 Compliant