(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Super U Drill - Cylindrical Shank (Part Number)

Super U Drill - Cylindrical Shank
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      52,418₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With an indexable drill, balanced cutting and table feed up to twice as high are possible through stepped biting at the entrance, improving the precision of the processed hole.

 
Part Number
880-D1950L25-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Maximum Machining Depth
(mm)
Program Length
(mm)
Shank type
(mm)
Screw pilot hole size Radial Direction Adjustment Amount (max) Maximum Diameter
(mm)
Tip angle
(°)
Machining Tolerance Reference
(mm)
Drill Diameter Tolerance Component chip screw Component wrench Applicable Chip Weight
(kg)

₹ 67,010.24

1 Piece(s) 5 Day(s) or more 19.582155End Mill Shank789925M22+0.320.188+0.40/0+0.24/+0.045513 020-335680 046-03(7IP)880-03…P/C0.2

Loading...

  1. 1

Basic Information

work material general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium With/without Oil Hole NA Application General Drilling
Roughness of Processed Surface Ra(μm) 1~5 Type Shank with Flat Chamfered Cylinder Other ISO 9766 Compliant

Please check the type/dimensions/specifications of the part 880-D1950L25-04 in the Super U Drill - Cylindrical Shank series.

Product variants

Part Number
880-D1270L20-02
880-D1270L20-05
880-D1300L20-02
880-D1950L25-05
880-D2000L25-02
880-D2000L25-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Maximum Machining Depth
(mm)
Program Length
(mm)
Shank type
(mm)
Screw pilot hole size Radial Direction Adjustment Amount (max) Maximum Diameter
(mm)
Tip angle
(°)
Machining Tolerance Reference
(mm)
Drill Diameter Tolerance Component chip screw Component wrench Applicable Chip Weight
(kg)

₹ 52,417.53

1 Piece(s) 5 Day(s) or more 12.72891End Mill Shank254120-+0.2513.279+0.25/0+0.20/05513 020-285680 046-08(6IP)880-01…P/C0.2

₹ 70,219.42

1 Piece(s) 5 Day(s) or more 12.766129End Mill Shank637920-+0.2513.279+0.40/0+0.24/+0.045513 020-285680 046-08(6IP)880-01…P/C0.2

₹ 52,417.53

1 Piece(s) 5 Day(s) or more 132992End Mill Shank264220-+0.2513.579+0.25/0+0.20/05513 020-285680 046-08(6IP)880-01…P/C0.2

₹ 72,824.55

1 Piece(s) 5 Day(s) or more 19.5101174End Mill Shank9711825-+0.320.188+0.40/0+0.24/+0.045513 020-335680 046-03(7IP)880-03…P/C0.2

₹ 55,384.29

1 Piece(s) 5 Day(s) or more 2044117End Mill Shank406125-+0.921.888+0.25/0+0.20/05513 020-585680 046-03(7IP)880-04…P/C0.3

₹ 58,230.51

1 Piece(s) 5 Day(s) or more 2064137End Mill Shank608125-+0.921.888+0.25/0+0.20/05513 020-585680 046-03(7IP)880-04…P/C0.3