(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroMill R216 Ball End Mill

CoroMill R216 Ball End Mill

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      42,927₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Suitable for high-efficiency machining.

Part Number
R216-12B20-040
R216-12B20-060
R216-16B20-040
R216-16B20-060
R216-20B25-050
R216-20B25-070
R216-25B25-060
R216-25B25-080
R216-30B32-070
R216-30B32-100
R216-32B32-070
R216-40B40-100
R216-40B40-150
R216-50B40-100
R216-50B50-125
R216-50B50-175
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Maximum Engine Speed n max Dimension L3
(mm)
Mass
(kg)
Specifications Gauge Chip Program Length
(mm)

₹ 42,926.58

1 Piece(s) 7 Day(s) or more 12mm912010.82021000400.2-R216-1202M66

₹ 42,926.58

1 Piece(s) 7 Day(s) or more 12mm1112010.82021000600.2-R216-1202M86

₹ 45,774.15

1 Piece(s) 7 Day(s) or more 16mm912014.42720000400.2-R216-1603M66

₹ 45,774.15

1 Piece(s) 7 Day(s) or more 16mm1112014.42720000600.2-R216-1603M86

₹ 51,467.91

1 Piece(s) 7 Day(s) or more 20mm1072517.93324000500.3-R216-20T3M75

₹ 51,467.91

1 Piece(s) 7 Day(s) or more 20mm1272517.93324000700.4-R216-20T3M95

₹ 57,282.22

1 Piece(s) 7 Day(s) or more 25mm1172522.34024000600.4-R216-2504M85

₹ 57,282.22

1 Piece(s) 7 Day(s) or more 25mm1372522.37024000800.4-R216-2504M105

₹ 67,556.71

1 Piece(s) 7 Day(s) or more 30mm1313226.95019500700.6Shank Protector Tip / APMT160408-MR216-3006M95

₹ 71,518.64

1 Piece(s) 7 Day(s) or more 30mm1613226.980195001000.7Shank Protector Tip / APMT160408-MR216-3006M125

₹ 61,970.09

1 Piece(s) 5 Day(s) or more 32mm1313228.65018500700.6-R216-3206M95

₹ 91,569.36

1 Piece(s) 7 Day(s) or more 40mm1714036.56980001001.3Shank Protector Tip / APMT160408-MR216-4007M131

₹ 91,569.36

1 Piece(s) 7 Day(s) or more 40mm2214036.512080001501.7Shank Protector Tip / APMT160408-MR216-4007M181

₹ 94,331.18

1 Piece(s) 5 Day(s) or more 50mm1714044.6-70001002-R216-5007M131

₹ 119,925.67

1 Piece(s) 7 Day(s) or more 50mm2075044.69570001252.5Shank Protector Tip / APMT160408-MR216-5007M161

₹ 112,876.44

1 Piece(s) 5 Day(s) or more 50mm2575044.614570001753.1Shank Protector Tip / APMT160408-MR216-5007M211
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Maximum Engine Speed n max Dimension L3
(mm)
Mass
(kg)
Specifications Gauge Chip Program Length
(mm)

Loading...

  1. 1

Basic Information

Machining Application Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method With handle
Finish category Finishing Number of flutes(sheet) 2 Compatible Tip Material Carbide Coat
Details Type Weldon Shank Other Processing Applications Profiling, axial direction/plunge milling Dth(mm) -
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list