(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

CoroMill 790 Tip (Part Number)

CoroMill 790 Tip
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,968₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

 
Part Number
R790-160424PH-NL-H13A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipwork material Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Dimensions iW
(mm)
Tip Size Machining State Dimension L
(mm)

₹ 3,442.60

10 Piece(s) 5 Day(s) or more Non-ferrous metal42.4H13A1211116Light20

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle E(20°) Available corners 2
Tip hand (right or left) Right-hand