(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

CoroMill 790 Tip (Part Number)

CoroMill 790 Tip
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,968₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

 
Part Number
R790-220516PH-NM-H13A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipwork material Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Dimensions iW
(mm)
Tip Size Machining State Dimension L
(mm)

₹ 3,928.80

10 Piece(s) 5 Day(s) or more Non-ferrous metal51.6H13A1811622Medium29

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle E(20°) Available corners 2
Tip hand (right or left) Right-hand

Please check the type/dimensions/specifications of the part R790-220516PH-NM-H13A in the CoroMill 790 Tip series.

Product variants

Part Number
R790-160408PH-PL-1010
R790-160416PH-NL-H13A
R790-160416PH-NM-H13A
R790-220520PH-NM-H13A
R790-220531PH-NM-H13A
R790-220540PH-NM-H13A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipwork material Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Dimensions iW
(mm)
Tip Size Machining State Dimension L
(mm)

₹ 4,708.33

10 Piece(s) 5 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material40.8GC10101611116Light20

₹ 3,442.60

10 Piece(s) 5 Day(s) or more Non-ferrous metal41.6H13A1611116Light20

₹ 3,442.60

10 Piece(s) 5 Day(s) or more Non-ferrous metal41.6H13A1211116Medium20

₹ 3,928.80

10 Piece(s) 5 Day(s) or more Non-ferrous metal52H13A1811622Medium29

₹ 4,562.33

10 Piece(s) 5 Day(s) or more Non-ferrous metal53.1H13A1811622Medium29

₹ 3,928.80

10 Piece(s) 5 Day(s) or more Non-ferrous metal54.0H13A1811622Medium29