(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Sharp cutting edge and high performance
Part Number |
---|
R790-220508PH-PL-1010 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Dimensions la (mm) | Wiper Length BS (mm) | Dimensions iW (mm) | Tip Size | Machining State | Dimension L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,252.64 | 10 Piece(s) | 5 Day(s) or more | Non-ferrous metal | 5 | 0.8 | GC1010 | 18 | 1 | 16 | 22 | Light | 29 |
Loading...
Shape (initial letter of model number) | Other | Clearance angle | E(20°) | Available corners | 2 |
---|---|---|---|---|---|
Tip hand (right or left) | Right-hand |
Please check the type/dimensions/specifications of the part R790-220508PH-PL-1010 in the CoroMill 790 Tip series.
Part Number |
---|
R790-160408PH-PL-1010 |
R790-160416PH-NL-H13A |
R790-160416PH-NM-H13A |
R790-220516PH-NM-H13A |
R790-220520PH-NM-H13A |
R790-220531PH-NM-H13A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | work material | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Dimensions la (mm) | Wiper Length BS (mm) | Dimensions iW (mm) | Tip Size | Machining State | Dimension L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,708.33 | 10 Piece(s) | 5 Day(s) or more | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material | 4 | 0.8 | GC1010 | 16 | 1 | 11 | 16 | Light | 20 | ||
₹ 3,442.60 | 10 Piece(s) | 5 Day(s) or more | Non-ferrous metal | 4 | 1.6 | H13A | 16 | 1 | 11 | 16 | Light | 20 | ||
₹ 3,442.60 | 10 Piece(s) | 5 Day(s) or more | Non-ferrous metal | 4 | 1.6 | H13A | 12 | 1 | 11 | 16 | Medium | 20 | ||
₹ 3,928.80 | 10 Piece(s) | 5 Day(s) or more | Non-ferrous metal | 5 | 1.6 | H13A | 18 | 1 | 16 | 22 | Medium | 29 | ||
₹ 3,928.80 | 10 Piece(s) | 5 Day(s) or more | Non-ferrous metal | 5 | 2 | H13A | 18 | 1 | 16 | 22 | Medium | 29 | ||
₹ 4,562.33 | 10 Piece(s) | 5 Day(s) or more | Non-ferrous metal | 5 | 3.1 | H13A | 18 | 1 | 16 | 22 | Medium | 29 |