(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CoroMill 690 End Cutting Edge Tip (Part Number)

CoroMill 690 End Cutting Edge Tip
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,046₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

 
Part Number
690-100531M-E-SL-S30T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) Available corners Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Dimensions iW
(mm)
Tip Size

₹ 2,312.15

10 Piece(s) 5 Day(s) or more Other2105.23.1S30T10110.0110

Loading...

  1. 1

Basic Information

Clearance angle P (11°) work material Heat-resistant alloy, titanium alloy Machining State Light

Please check the type/dimensions/specifications of the part 690-100531M-E-SL-S30T in the CoroMill 690 End Cutting Edge Tip series.

Product variants

Part Number
690-100508M-E-SL-S40T
690-100510M-P-SL-1030
690-100510M-P-SL-2040
690-100531M-E-SL-S40T
690-140608M-E-SL-1030
690-140608M-E-SL-2040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape (initial letter of model number) Available corners Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Dimensions iW
(mm)
Tip Size

₹ 2,312.15

10 Piece(s) 5 Day(s) or more Other2105.20.8S40T10110.0110

₹ 2,341.62

10 Piece(s) 5 Day(s) or more S (Square)4105.21.0GC103010-10.0110

₹ 2,045.60

10 Piece(s) 5 Day(s) or more S (Square)4105.21.0GC204010-10.0110

₹ 2,312.15

10 Piece(s) 5 Day(s) or more Other2105.23.1S40T10110.0110

₹ 2,593.42

10 Piece(s) 5 Day(s) or more Other214.56.350.8GC103014.75114.514

₹ 2,225.09

10 Piece(s) 5 Day(s) or more Other214.56.350.8GC204014.75114.514