(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CoroMill 390 Tip (Part Number)

CoroMill 390 Tip

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,367₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

 
Part Number
R390-180631M-KM-3040
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) Clearance angle work material Available corners Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Tip hand (right or left) Dimensions iW
(mm)
Tip Size Machining State Specifications
(mm)
Details Type Trusco Code Features of the blade tip

₹ 1,993.36

10 Piece(s) 6 Day(s) or more OtherD(15°)Cast Iron / High Hardness Material26.33.1GC304015.80.5Right handed1118Medium---The most powerful cutting edge

Loading...

  1. 1

Please check the type/dimensions/specifications of the part R390-180631M-KM-3040 in the CoroMill 390 Tip series.

Product variants

Part Number
R390-11T304E-PL-S30T
R390-11T304E-PL-S40T
R390-11T304M-KM3040
R390-180631M-KM1020
R390-180631M-MM-2040
R390-180631M-PM-4220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape (initial letter of model number) Clearance angle work material Available corners Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Tip hand (right or left) Dimensions iW
(mm)
Tip Size Machining State Specifications
(mm)
Details Type Trusco Code Features of the blade tip

₹ 2,123.29

10 Piece(s) 5 Day(s) or more Other[Other] 21°Stainless Steel / Heat-resistant alloy, titanium alloy23.590.4S30T110.9Right-hand6.811Light---The Sharpest and Most Precise Blade

₹ 2,123.29

10 Piece(s) 5 Day(s) or more Other[Other] 21°Stainless Steel / Heat-resistant alloy, titanium alloy23.590.4S40T110.9Right-hand6.811Light---The Sharpest and Most Precise Blade

₹ 1,713.44

10 Piece(s) 5 Day(s) or more -----------------

₹ 2,380.45

10 Piece(s) 14 Day(s) or more OtherD(15°)Cast Iron26.33.1GC102015.80.5Right Handed1118Semi-Rough---Cutting Edge is Very Strong

₹ 1,874.16

10 Piece(s) 6 Day(s) or more OtherD(15°)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy26.33.1GC204015.80.5Right handed1118Medium---The most powerful cutting edge

₹ 2,150.07

10 Piece(s) 6 Day(s) or more OtherD(15°)Steel / Cast Iron / High Hardness Material26.33.1GC422015.80.5Right handed1118Medium---The most powerful cutting edge