(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Sharp cutting edge and high performance
Part Number |
---|
R390-11T308M-PL-1010 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (initial letter of model number) | Clearance angle | work material | Available corners | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Dimensions la (mm) | Wiper Length BS (mm) | Tip hand (right or left) | Dimensions iW (mm) | Tip Size | Machining State | Specifications (mm) | Details Type | Trusco Code | Features of the blade tip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,671.91 | 10 Piece(s) | 5 Day(s) or more | Other | [Other] 21° | Steel / Cast Iron / High Hardness Material | 2 | 3.59 | 0.8 | GC1010 | 11 | 1.2 | Right-hand | 6.8 | 11 | Light | - | - | - | The Strongest Blade |
Loading...
Please check the type/dimensions/specifications of the part R390-11T308M-PL-1010 in the CoroMill 390 Tip series.
Part Number |
---|
R390-11T304E-PL-S30T |
R390-11T304E-PL-S40T |
R390-11T304M-KM3040 |
R390-11T308M-PL-4220 |
R390-11T308M-PL530 |
R390-11T308M-PM1010 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape (initial letter of model number) | Clearance angle | work material | Available corners | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Dimensions la (mm) | Wiper Length BS (mm) | Tip hand (right or left) | Dimensions iW (mm) | Tip Size | Machining State | Specifications (mm) | Details Type | Trusco Code | Features of the blade tip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,123.29 | 10 Piece(s) | 5 Day(s) or more | Other | [Other] 21° | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | 3.59 | 0.4 | S30T | 11 | 0.9 | Right-hand | 6.8 | 11 | Light | - | - | - | The Sharpest and Most Precise Blade | ||
₹ 2,123.29 | 10 Piece(s) | 5 Day(s) or more | Other | [Other] 21° | Stainless Steel / Heat-resistant alloy, titanium alloy | 2 | 3.59 | 0.4 | S40T | 11 | 0.9 | Right-hand | 6.8 | 11 | Light | - | - | - | The Sharpest and Most Precise Blade | ||
₹ 1,713.44 | 10 Piece(s) | 5 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 1,671.91 | 10 Piece(s) | 5 Day(s) or more | Other | [Other] 21° | Steel / Cast Iron / High Hardness Material | 2 | 3.59 | 0.8 | GC4220 | 11 | 1.2 | Right-hand | 6.8 | 11 | Light | - | - | - | The Strongest Blade | ||
₹ 1,366.53 | 10 Piece(s) | 5 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 1,848.71 | 10 Piece(s) | 5 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |