(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Suitable for high-efficiency machining.
Part Number |
---|
R390-040B32-11H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter D (φ) | Finish category | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Maximum Engine Speed n max | Dimension L1 (mm) | Dimension L3 (mm) | Dimensions λs (mm) | Mass (kg) | Specifications | Blade distribution |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 51,209.40 | 1 Piece(s) | 5 Day(s) or more | 40 | Rough and medium rough processing | 110 | 32 | 6 | 10 | 27000 | 74.5 | 50 | 21.93 | 0.8 | Extra-Cross Pitch (Multiple Flutes) | Unequal division |
Loading...
Machining Application | Plane / Side / Groove | work material | general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Mounting Method | With handle |
---|---|---|---|---|---|
Compatible Tip Material | Carbide Coat | Details Type | Weldon Shank | Coolant | Coolant Center-Through |
Cutting Angle (κr)(°) | 90 | Tip Size(mm) | 18 |
Please check the type/dimensions/specifications of the part R390-040B32-11H in the CoroMill 390 Long Edge Cutter series.
Part Number |
---|
R390-020B20-11M |
R390-025B25-11H |
R390-025B25-11L |
R390-040B32-11M |
R390-040B32-17H |
R390-040B32-17L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | blade diameter D (φ) | Finish category | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Maximum Engine Speed n max | Dimension L1 (mm) | Dimension L3 (mm) | Dimensions λs (mm) | Mass (kg) | Specifications | Blade distribution |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 39,959.84 | 1 Piece(s) | 5 Day(s) or more | 20 | Rough and medium rough processing | 81 | 20 | 3 | 10 | 34600 | 56.5 | 25 | 10.27 | 0.3 | Cross Pitch (Medium Flutes) | Equal division | ||
₹ 41,276.45 | 1 Piece(s) | 5 Day(s) or more | 25 | Rough and medium rough processing | 88 | 25 | 4 | 10 | 36500 | 56.5 | 32 | 17.06 | 0.4 | Extra-Cross Pitch (Multiple Flutes) | Equal division | ||
₹ 37,551.60 | 1 Piece(s) | 5 Day(s) or more | 25 | Finishing | 88 | 25 | 2 | 10 | 36500 | 56.5 | 32 | 17.06 | 0.4 | Coarse Pitch (Few Flutes) | Equal division | ||
₹ 47,276.95 | 1 Piece(s) | 5 Day(s) or more | 40 | Rough and medium rough processing | 110 | 32 | 4 | 10 | 27000 | 74.5 | 50 | 21.93 | 0.8 | Cross Pitch (Medium Flutes) | Unequal division | ||
₹ 47,276.95 | 1 Piece(s) | 5 Day(s) or more | 40 | Rough and medium rough processing | 110 | 32 | 4 | 15.7 | 21900 | 74.5 | 50 | 14.78 | 0.8 | Extra-Cross Pitch (Multiple Flutes) | Equal division | ||
₹ 43,345.82 | 1 Piece(s) | 5 Day(s) or more | 40 | Finishing | 110 | 32 | 2 | 15.7 | 21900 | 74.5 | 50 | 14.78 | 0.8 | Coarse Pitch (Few Flutes) | Equal division |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy