(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CoroMill 390 Long Edge Cutter (Part Number)

CoroMill 390 Long Edge Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,480₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for high-efficiency machining.

 
Part Number
R390-025B25-17L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Finish category Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimension L1
(mm)
Dimension L3
(mm)
Dimensions λs
(mm)
Mass
(kg)
Specifications Blade distribution

₹ 39,959.84

1 Piece(s) 5 Day(s) or more 25Finishing8825215.73080056.53211.550.4Coarse Pitch (Few Flutes)Equal division

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method With handle
Compatible Tip Material Carbide Coat Details Type Weldon Shank Coolant Coolant Center-Through
Cutting Angle (κr)(°) 90 Tip Size(mm) 18

Please check the type/dimensions/specifications of the part R390-025B25-17L in the CoroMill 390 Long Edge Cutter series.

Product variants

Part Number
R390-020B20-11M
R390-025B25-11H
R390-025B25-11L
R390-032B32-11H
R390-032B32-11L
R390-032B32-11M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Finish category Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimension L1
(mm)
Dimension L3
(mm)
Dimensions λs
(mm)
Mass
(kg)
Specifications Blade distribution

₹ 39,959.84

1 Piece(s) 5 Day(s) or more 20Rough and medium rough processing81203103460056.52510.270.3Cross Pitch (Medium Flutes)Equal division

₹ 41,276.45

1 Piece(s) 5 Day(s) or more 25Rough and medium rough processing88254103650056.53217.060.4Extra-Cross Pitch (Multiple Flutes)Equal division

₹ 37,551.60

1 Piece(s) 5 Day(s) or more 25Finishing88252103650056.53217.060.4Coarse Pitch (Few Flutes)Equal division

₹ 47,276.95

1 Piece(s) 5 Day(s) or more 32Rough and medium rough processing100325103100064.54019.460.6Extra-Cross Pitch (Multiple Flutes)Unequal division

₹ 41,276.45

1 Piece(s) 5 Day(s) or more 32Finishing100322103100064.54019.460.6Coarse Pitch (Few Flutes)Equal division

₹ 43,345.82

1 Piece(s) 5 Day(s) or more 32Rough and medium rough processing100323103100064.54019.460.6Cross Pitch (Medium Flutes)Unequal division