(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroMill 365 Cutter

CoroMill 365 Cutter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      66,499₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for high-efficiency machining.

 
Part Number
L365-080Q27-W15H
L365-125Q40-W15H
R365050Q22S15H
R365063Q22S15H
R365-063Q22-S15M
R365-080Q27-S15H
R365-080Q27-S15M
R365-080Q27-W15H
R365-100Q32-S15H
R365-100Q32-S15M
R365-100Q32-W15H
R365-125Q40-S15H
R365-125Q40-S15M
R365-125Q40-W15H
R365-160Q40-S15H
R365-160Q40-S15M
RA365-080J25-S15H
RA365-100J31-S15H
RA365-100J31-S15M
RA365-125J38-S15H
RA365-125J38-S15M
RA365-160J51-S15H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Engine Speed n max Dimensions Dc
(mm)
Coolant Mass
(kg)
Specifications Blade distribution Dimension D₅
(mm)
Program Length
(mm)

₹ 110,782.96

1 Piece(s) 5 Day(s) or more 86.7mm27101120080Coolant Center-Through1.4Extra-Cross Pitch (Multiple Flutes)Equal division6450

₹ 193,557.51

1 Piece(s) 5 Day(s) or more 131.7mm40188800125Coolant Center-Through3.8Extra-Cross Pitch (Multiple Flutes)Equal division10063

₹ 68,320.16

1 Piece(s) 6 Day(s) or more -----------

₹ 81,570.78

1 Piece(s) 6 Day(s) or more -----------

₹ 66,498.58

1 Piece(s) 5 Day(s) or more 69.7mm2261360063Coolant Center-Through0.7Extra-Cross Pitch (Multiple Flutes)Unequal division50.450

₹ 94,750.42

1 Piece(s) 5 Day(s) or more 86.7mm2781150080Coolant Center-Through1.1Extra-Cross Pitch (Multiple Flutes)Equal division6450

₹ 83,123.15

1 Piece(s) 7 Day(s) or more 86.7mm2761150080Coolant Center-Through1.1Cross Pitch (Medium Flutes)Unequal division6450

₹ 110,782.96

1 Piece(s) 5 Day(s) or more 86.7mm27101120080Without Coolant1.4Extra-Cross Pitch (Multiple Flutes)Equal division6450

₹ 106,644.24

1 Piece(s) 5 Day(s) or more 106.7mm32109900100Coolant Center-Through1.8Extra-Cross Pitch (Multiple Flutes)Equal division8050

₹ 90,089.33

1 Piece(s) 5 Day(s) or more 106.7mm3279900100Coolant Center-Through1.8Cross Pitch (Medium Flutes)Unequal division8050

₹ 149,563.78

1 Piece(s) 5 Day(s) or more 106.7mm32149900100Without Coolant2Extra-Cross Pitch (Multiple Flutes)Equal division8050

₹ 142,858.76

1 Piece(s) 5 Day(s) or more 131.7mm40128500125Coolant Center-Through3.4Extra-Cross Pitch (Multiple Flutes)Equal division10063

₹ 129,393.84

1 Piece(s) 5 Day(s) or more 131.7mm4088500125Coolant Center-Through3.4Cross Pitch (Medium Flutes)Unequal division10063

₹ 193,557.51

1 Piece(s) 5 Day(s) or more 131.7mm40188800125Without Coolant3.8Extra-Cross Pitch (Multiple Flutes)Equal division10063

₹ 189,902.31

1 Piece(s) 5 Day(s) or more 166.7mm40147500160Coolant Center-Through5.2Extra-Cross Pitch (Multiple Flutes)Equal division12863

₹ 166,173.60

1 Piece(s) 5 Day(s) or more 166.7mm40147500160Coolant Center-Through5.2Extra-Cross Pitch (Multiple Flutes)Unequal division12863

₹ 94,750.42

1 Piece(s) 7 Day(s) or more 86.7mm25.481150080Coolant Center-Through1.1Extra-Cross Pitch (Multiple Flutes), Coolant Center ThroughEqual division6450

₹ 113,021.09

1 Piece(s) 7 Day(s) or more 106.7mm31.75109900100Coolant Center-Through1.7Extra-Cross Pitch (Multiple Flutes), Coolant Center ThroughEqual division8063

₹ 95,580.84

1 Piece(s) 7 Day(s) or more 106.7mm31.7579900100Coolant Center-Through1.7Cross Pitch (Medium Flutes), Coolant Center-ThroughUnequal division8063

₹ 151,935.84

1 Piece(s) 7 Day(s) or more 131.4mm38.1128500125Coolant Center-Through3.4Extra-Cross Pitch (Multiple Flutes), Coolant Center ThroughEqual division10063

₹ 121,129.78

1 Piece(s) 7 Day(s) or more 131.4mm38.188500125Coolant Center-Through3.4Cross Pitch (Medium Flutes), Coolant Center-ThroughUnequal division10063

₹ 189,902.31

1 Piece(s) 5 Day(s) or more 166.7mm50.8147500160Coolant Center-Through5.6Extra-Cross Pitch (Multiple Flutes), without CoolantEqual division12863

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Cast Iron Mounting Method Arbor
Finish category Rough and medium rough processing Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 6
Cutting Angle (κr)(°) 65 Tip Size(mm) 15
X
whatsapp-qr whatsapp-icon