(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
First-choice cutter when high productivity is top priority
[Features]
Exhibits high stiffness and toughness
Excellent performance even for a combination of large depth of cut and high feed per tooth
Part Number |
---|
345-125Q40-13H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter D (φ) | Mounting Method | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Details Type | Dimensions Dc (mm) | Dimensions D 5m (mm) | Coolant | Mass (kg) | Specifications | Blade distribution | Program Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 166,173.60 | 1 Piece(s) | 5 Day(s) or more | 139.08mm | Arbor | 63 | 40 | 12 | Arbor Mounted | 125 | - | Coolant Center-Through | 3 | Extra-Cross Pitch (Multiple Flutes) | Equal division | - |
Loading...
Machining Application | Plane | work material | general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Finish category | Finishing |
---|---|---|---|---|---|
Maximum Cutting Depth (Ad)(mm) | 6 | Cutting Angle (κr)(°) | 45 |