(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

CoroMill 345 Cutter (Part Number)

CoroMill 345 Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      58,705₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First-choice cutter when high productivity is top priority
[Features]
Exhibits high stiffness and toughness
Excellent performance even for a combination of large depth of cut and high feed per tooth

 
Part Number
345-050Q22-13H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Mounting Method Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Details Type Dimensions Dc
(mm)
Dimensions D 5m
(mm)
Coolant Mass
(kg)
Specifications Blade distribution Program Length
(mm)

₹ 70,783.31

1 Piece(s) 5 Day(s) or more 64.08mmArbor45225Arbor Mounted50-Coolant Center-Through0.4Extra-Cross Pitch (Multiple Flutes)Equal division-

Loading...

  1. 1

Basic Information

Machining Application Plane work material general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Finish category Finishing
Maximum Cutting Depth (Ad)(mm) 6 Cutting Angle (κr)(°) 45