(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CoroMill 345 Cutter (Part Number)

CoroMill 345 Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      58,705₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

First-choice cutter when high productivity is top priority
[Features]
Exhibits high stiffness and toughness
Excellent performance even for a combination of large depth of cut and high feed per tooth

 
Part Number
345-160Q40-13H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Mounting Method Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Details Type Dimensions Dc
(mm)
Dimensions D 5m
(mm)
Coolant Mass
(kg)
Specifications Blade distribution Program Length
(mm)

₹ 197,021.18

1 Piece(s) 5 Day(s) or more 174.08mmArbor634012Arbor Mounted160-Without Coolant4.1Extra-Cross Pitch (Multiple Flutes)Unequal division-

Loading...

  1. 1

Basic Information

Machining Application Plane work material general steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Finish category Finishing
Maximum Cutting Depth (Ad)(mm) 6 Cutting Angle (κr)(°) 45