(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Sharp cutting edge and high performance
Part Number |
---|
N331.1A-054508E-KM3040 |
N331.1A-054508M-KM3040 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Dimensions la (mm) | Wiper Length BS (mm) | Dimensions iW (mm) | Tip Size | Machining State | Dimension L (mm) | Features of the blade tip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,724.15 | 10 Piece(s) | 5 Day(s) or more | Cast Iron / High Hardness Material | 4.45 | 0.8 | GC3040 | 5.7 | 1.2 | 9.5 | 5 | Medium | 6.5 | The Sharpest and Most Precise Blade | ||
₹ 1,308.95 | 10 Piece(s) | 7 Day(s) or more | Cast Iron / High Hardness Material | 4.45 | 0.8 | GC3040 | 5.7 | 1.2 | 9.5 | 5 | Medium | 6.5 | The Strongest Blade |
Loading...
Shape (initial letter of model number) | L (Rectangular) | Clearance angle | N(0°) | Available corners | 4 |
---|---|---|---|---|---|
Tip hand (right or left) | No-hand |