(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CoroMill 331 Tip (Part Number)

CoroMill 331 Tip

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • CoroMill 331 Tip
  • CoroMill 331 Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

 
Part Number
N331.1A-043505M-KM3220
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipwork material Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Wiper Length BS
(mm)
Dimensions iW
(mm)
Tip Size Machining State Dimension L
(mm)
Features of the blade tip

₹ 1,405.38

10 Piece(s) 5 Day(s) or more Cast Iron3.50.5GC32204.60.49.54Medium5.1The Strongest Blade

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) L (Rectangular) Clearance angle N(0°) Available corners 4
Tip hand (right or left) No-hand