(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Sharp cutting edge and high performance
Part Number |
---|
N331.1A-145008E-KM3220 |
N331.1A-145008M-KM3220 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Tip Thickness S (mm) | Corner R (mm) | Detailed Material | Dimensions la (mm) | Wiper Length BS (mm) | Dimensions iW (mm) | Tip Size | Machining State | Dimension L (mm) | Features of the blade tip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,302.76 | 10 Piece(s) | 5 Day(s) or more | Cast Iron | 4.95 | 0.8 | GC3220 | 13.7 | 1.2 | 11.5 | 14 | Medium | 14.5 | The Sharpest and Most Precise Blade | ||
₹ 1,752.27 | 10 Piece(s) | 5 Day(s) or more | Cast Iron | 4.95 | 0.8 | GC3220 | 13.7 | 1.2 | 11.5 | 14 | Medium | 14.5 | The Strongest Blade |
Loading...
Shape (initial letter of model number) | L (Rectangular) | Clearance angle | N(0°) | Available corners | 4 |
---|---|---|---|---|---|
Tip hand (right or left) | No-hand |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy