(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Suitable for high-efficiency machining.
Part Number |
---|
R245-200Q60-18H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter D (φ) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Maximum Engine Speed n max | Details Type | Dimension L3 (mm) | Dimensions Dc (mm) | Mass (kg) | Specifications | Tip Size (mm) | Blade distribution | Program Length (mm) | Dimensions/L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 204,962.45 | 1 Piece(s) | 5 Day(s) or more | 218.8mm | 60 | 12 | 10 | 3800 | Arbor Mounted | - | 200 | 12 | Extra-Cross Pitch (Multiple Flutes) | 18 | Unequal division | 63 | - |
Loading...
Machining Application | Plane | work material | general steel / Stainless Steel / Cast Iron | Mounting Method | Arbor |
---|---|---|---|---|---|
Finish category | Finishing | Compatible Tip Material | Carbide Coat | Cutting Angle (κr)(°) | 45 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy