(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Suitable for high-efficiency machining.
Part Number |
---|
R245-080Q27-12H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter D (φ) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Maximum Engine Speed n max | Details Type | Dimension L3 (mm) | Dimensions Dc (mm) | Mass (kg) | Specifications | Tip Size (mm) | Blade distribution | Program Length (mm) | Dimensions/L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 94,124.93 | 1 Piece(s) | 5 Day(s) or more | 92.5mm | 27 | 8 | 6 | 12700 | Millimeter Version / Arbor Mounted | - | 80 | 1 | Extra-Cross Pitch (Multiple Flutes) | 12 | Equal division | 50 | - |
Loading...
Machining Application | Plane | work material | general steel / Stainless Steel / Cast Iron | Mounting Method | Arbor |
---|---|---|---|---|---|
Finish category | Finishing | Compatible Tip Material | Carbide Coat | Cutting Angle (κr)(°) | 45 |