(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CoroMill 245 Cutter (Part Number)

CoroMill 245 Cutter

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • CoroMill 245 Cutter
  • CoroMill 245 Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      53,193₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for high-efficiency machining.

 
Part Number
R245-125Q40-12M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Details Type Dimension L3
(mm)
Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Program Length
(mm)
Dimensions/L2
(mm)

₹ 121,129.78

1 Piece(s) 5 Day(s) or more 137.5mm408610100Millimeter Version / Arbor Mounted-1252.7Cross Pitch (Medium Flutes)12Equal division63-

Loading...

  1. 1

Basic Information

Machining Application Plane work material general steel / Stainless Steel / Cast Iron Mounting Method Arbor
Finish category Finishing Compatible Tip Material Carbide Coat Cutting Angle (κr)(°) 45