(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
CoroMill 245 Cutter (Part Number)

CoroMill 245 Cutter

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • CoroMill 245 Cutter
  • CoroMill 245 Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      53,193₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for high-efficiency machining.

 
Part Number
R245-200Q60-12L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Details Type Dimension L3
(mm)
Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Program Length
(mm)
Dimensions/L2
(mm)

₹ 185,179.60

1 Piece(s) 5 Day(s) or more 212.5mm60867950Arbor Mounted-2006.7Coarse Pitch (Few Flutes)12Unequal division63-

Loading...

  1. 1

Basic Information

Machining Application Plane work material general steel / Stainless Steel / Cast Iron Mounting Method Arbor
Finish category Finishing Compatible Tip Material Carbide Coat Cutting Angle (κr)(°) 45

Please check the type/dimensions/specifications of the part R245-200Q60-12L in the CoroMill 245 Cutter series.

Product variants

Part Number
R245-080Q27-12H
R245-080Q27-12L
R245-080Q27-12M
R245-200Q60-12M
R245-200Q60-18H
R245-200Q60-18M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Details Type Dimension L3
(mm)
Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Program Length
(mm)
Dimensions/L2
(mm)

₹ 94,124.93

1 Piece(s) 7 Day(s) or more 92.5mm278612700Millimeter Version / Arbor Mounted-801Extra-Cross Pitch (Multiple Flutes)12Equal division50-

₹ 67,224.53

1 Piece(s) 7 Day(s) or more 92.5mm274612700Millimeter Version / Arbor Mounted-801Coarse Pitch (Few Flutes)12Unequal division50-

₹ 83,953.56

1 Piece(s) 7 Day(s) or more 92.5mm276612700Millimeter Version / Arbor Mounted-801Cross Pitch (Medium Flutes)12Equal division50-

₹ 218,399.25

1 Piece(s) 7 Day(s) or more 212.5mm601267950Arbor Mounted-2006.7Cross Pitch (Medium Flutes)12Equal division63-

₹ 204,962.45

1 Piece(s) 7 Day(s) or more 218.8mm6012103800Arbor Mounted-20012Extra-Cross Pitch (Multiple Flutes)18Unequal division63-

₹ 171,852.64

1 Piece(s) 5 Day(s) or more 218.8mm608103800Arbor Mounted-20012Cross Pitch (Medium Flutes)18Unequal division63-
X
whatsapp-qr whatsapp-icon