(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CORO-TURN RC, Shank Bit for Negative Tips (Part Number)

CORO-TURN RC, Shank Bit for Negative Tips

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,064₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
DCKNL2020K12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplication Selfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)

₹ 11,063.75

1 Piece(s) 5 Day(s) or more End FaceLeft-hand2020252012521.212CNMG 12 04 083.9

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Clamp Shape Cable clamp Applicable Tip Clearance Angle Type Negative
Rake angle(°) -6 Blade Inclination Angle(°) -6 Lead Angle(°) 15
Cutting Angle(°) 75 Clearance angle(°) 0