(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CORO-TURN 107 Positive Tip for Machining (Part Number)

CORO-TURN 107 Positive Tip for Machining
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      974₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
CCMT060208-WF-2015
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Available corners work material Breaker Use Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Chip Breaker Manufacturer Specifications Other Nose R
(mm)

₹ 1,090.62

10 Piece(s) 5 Day(s) or more C (80° Diamond-Shape)2Stainless SteelFinish0.82.38±0.13060.252015WF--

Loading...

  1. 1

Basic Information

Application Outer Diameter/Inner Diameter Rake angle Pozidriv Selfishly No-hand
Tip Type T Tip relief angle(°) 7

Please check the type/dimensions/specifications of the part CCMT060208-WF-2015 in the CORO-TURN 107 Positive Tip for Machining series.

Product variants

Part Number
CCGT09T302-UM-1515
CCGT09T308-UM2035
CCGT09T308-UM5015
CCMT060208-WF-3005
CCMT060208-WF-5015
CCMT060208-WM1115
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Available corners work material Breaker Use Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Chip Breaker Manufacturer Specifications Other Nose R
(mm)

₹ 2,194.27

10 Piece(s) 5 Day(s) or more C (80° Diamond-Shape)2SteelMedium grinding0.23.97±0.13090.3751515UM--

₹ 2,156.78

10 Piece(s) 13 Day(s) or more C (80° Diamond-Shape)2Stainless SteelMedium grinding0.83.97±0.13090.3752035UM--

₹ 2,156.78

10 Piece(s) 11 Day(s) or more C (80° Diamond-Shape)2SteelMedium grinding0.83.97±0.13090.3755015UM--

₹ 983.47

10 Piece(s) 5 Day(s) or more C (80° Diamond-Shape)2Cast IronFinish0.82.38±0.13060.253005WF--

₹ 1,090.62

10 Piece(s) 5 Day(s) or more C (80° Diamond-Shape)2SteelFinish0.82.38±0.13060.255015WF--

₹ 1,307.60

10 Piece(s) 5 Day(s) or more -------------