(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

CORO-TURN 107 Positive Tip for Machining (Part Number)

CORO-TURN 107 Positive Tip for Machining
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      974₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
CCMT060208-UM-1515
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Available corners work material Breaker Use Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Chip Breaker Manufacturer Specifications Other Nose R
(mm)

₹ 1,061.15

10 Piece(s) 5 Day(s) or more C (80° Diamond-Shape)2SteelMedium grinding0.82.38±0.13060.251515UM--

Loading...

  1. 1

Basic Information

Application Outer Diameter/Inner Diameter Rake angle Pozidriv Selfishly No-hand
Tip Type T Tip relief angle(°) 7