(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Part Number |
---|
SCMT09T304-SMC-1115 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Available corners | work material | Breaker Use | Nose R | s (Chip Thickness) (mm) | S Tolerance (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Chip Breaker Manufacturer | Specifications | Other Nose R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,216.53 | 10 Piece(s) | 5 Day(s) or more | S (Rectangular) | 4 | Heat-resistant alloy, titanium alloy | Medium grinding | 0.4 | 3.97 | ±0.13 | 09 | 0.375 | 1115 | SMC | For High Pressure Coolants | - |
Loading...
Application | Outer Diameter/Inner Diameter | Rake angle | Pozidriv | Selfishly | No-hand |
---|---|---|---|---|---|
Tip Type | T | Tip relief angle(°) | 7 |
Please check the type/dimensions/specifications of the part SCMT09T304-SMC-1115 in the CORO-TURN 107 Positive Tip for Machining series.
Part Number |
---|
CCET060202-UM1105 |
CCGT09T301-UM5015 |
CCGT09T302-UM-1515 |
CCGT09T308-UM2035 |
CCGT09T308-UM5015 |
SCMT09T308-SMC-1115 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | Available corners | work material | Breaker Use | Nose R | s (Chip Thickness) (mm) | S Tolerance (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Chip Breaker Manufacturer | Specifications | Other Nose R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,262.58 | 10 Piece(s) | 13 Day(s) or more | C (80° Diamond-Shape) | 2 | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Medium grinding | 0.2 | 2.38 | ±0.025 | 06 | 0.25 | 1105 | UM | - | - | ||
₹ 2,464.84 | 10 Piece(s) | 11 Day(s) or more | C (80° Diamond-Shape) | 2 | Steel | Medium grinding | [Other] Other | 3.97 | ±0.13 | 09 | 0.375 | 5015 | UM | - | 0.1 | ||
₹ 2,194.27 | 10 Piece(s) | 5 Day(s) or more | C (80° Diamond-Shape) | 2 | Steel | Medium grinding | 0.2 | 3.97 | ±0.13 | 09 | 0.375 | 1515 | UM | - | - | ||
₹ 2,156.78 | 10 Piece(s) | 13 Day(s) or more | C (80° Diamond-Shape) | 2 | Stainless Steel | Medium grinding | 0.8 | 3.97 | ±0.13 | 09 | 0.375 | 2035 | UM | - | - | ||
₹ 2,156.78 | 10 Piece(s) | 11 Day(s) or more | C (80° Diamond-Shape) | 2 | Steel | Medium grinding | 0.8 | 3.97 | ±0.13 | 09 | 0.375 | 5015 | UM | - | - | ||
₹ 1,216.53 | 10 Piece(s) | 5 Day(s) or more | S (Rectangular) | 4 | Heat-resistant alloy, titanium alloy | Medium grinding | 0.8 | 3.97 | ±0.13 | 09 | 0.375 | 1115 | SMC | For High Pressure Coolants | - |