(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CORO-TURN 107 Ceramic Positive Tip for Machining (Part Number)

CORO-TURN 107 Ceramic Positive Tip for Machining
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,579₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
RCGX090700E-650
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipwork material s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Blade tip processing Tip relief angle
(°)
Negative land width
(mm)
Negative land angle
(°)

₹ 2,578.69

10 Piece(s) 5 Day(s) or more Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material7.94090.375650XRound Honing7--

Loading...

  1. 1

Basic Information

Shape R (Circular) Application Outer Diameter/Inner Diameter Available corners 1
Rake angle Pozidriv Selfishly No-hand Nose R Other
S Tolerance(mm) ±0.13 Other Nose R(mm) 0

Please check the type/dimensions/specifications of the part RCGX090700E-650 in the CORO-TURN 107 Ceramic Positive Tip for Machining series.

Product variants

Part Number
RCGX060600T01020-650
RCGX090700E-6060
RCGX090700E-6065
RCGX090700T07015-650
RCGX120700E-6060
RCGX120700E-6065
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipwork material s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Blade tip processing Tip relief angle
(°)
Negative land width
(mm)
Negative land angle
(°)

₹ 3,335.44

10 Piece(s) 5 Day(s) or more Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material6.35061/4650XNegative land70.120

₹ 3,528.31

10 Piece(s) 5 Day(s) or more Heat-resistant alloy, titanium alloy7.94090.3756060XRound Honing7--

₹ 3,528.31

10 Piece(s) 5 Day(s) or more Heat-resistant alloy, titanium alloy7.94090.3756065XRound Honing7--

₹ 2,578.69

10 Piece(s) 5 Day(s) or more Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material7.94090.375650XNegative land70.7015

₹ 3,793.51

10 Piece(s) 5 Day(s) or more Heat-resistant alloy, titanium alloy7.94120.56060XRound Honing7--

₹ 3,134.53

10 Piece(s) 5 Day(s) or more Heat-resistant alloy, titanium alloy7.94120.56065XRound Honing7--