(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

U-Max End Mill Tip (Part Number)

U-Max End Mill Tip
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      996₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting edge and high performance

Part Number
R216.2-07T3-235
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) Clearance angle Available corners Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Corner R
(mm)
Dimensions la
(mm)
Dimensions iW
(mm)
Tip Size Dimension L
(mm)

₹ 2,160.80

10 Piece(s) 5 Day(s) or more OtherC(7°)39.53.97-7.6-077

Loading...

  1. 1

Basic Information

work material Steel / Stainless Steel / Heat-resistant alloy, titanium alloy Detailed Material 235 Tip hand (right or left) Right-hand

Please check the type/dimensions/specifications of the part R216.2-07T3-235 in the U-Max End Mill Tip series.

Product variants

Part Number
R216.2-080204-1A-235
R216.2-100204-235
R216.2-15T308-1-235
R216.2-15T312-2-235
R216.2-170308-1-235
R216.2-170308-2-235
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape (initial letter of model number) Clearance angle Available corners Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Corner R
(mm)
Dimensions la
(mm)
Dimensions iW
(mm)
Tip Size Dimension L
(mm)

₹ 995.53

10 Piece(s) 5 Day(s) or more L (Rectangular)P (11°)2-2.380.48.26.3089.5

₹ 1,169.64

10 Piece(s) 5 Day(s) or more L (Rectangular)P (11°)2-2.380.410.28.31011.5

₹ 1,232.60

10 Piece(s) 5 Day(s) or more OtherP (11°)3-3.970.8-9.51515.2

₹ 1,369.22

10 Piece(s) 5 Day(s) or more OtherP (11°)3-3.971.2-12.51515.2

₹ 2,269.29

10 Piece(s) 5 Day(s) or more L (Rectangular)P (11°)2-3.180.8159.521717.5

₹ 2,535.82

10 Piece(s) 5 Day(s) or more L (Rectangular)P (11°)2-3.180.815101717.5
X
whatsapp-qr whatsapp-icon