(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

T-Max Q-Cut Shank Bit for Plunging/Grooving (Part Number)

T-Max Q-Cut Shank Bit for Plunging/Grooving

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • T-Max Q-Cut Shank Bit for Plunging/Grooving
  • T-Max Q-Cut Shank Bit for Plunging/Grooving
  • T-Max Q-Cut Shank Bit for Plunging/Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,513₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

Part Number
R151.20-1010-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Shank height
(mm)
Sheet size Dimension B
(mm)
Dimension H1
(mm)
Dimension L1
(mm)
Dimension L3
(mm)
Gauge Chip Dimensions/f1
(mm)
Dimensions Dm
(mm)

₹ 16,231.13

1 Piece(s) 6 Day(s) or more 210Right-hand1020101212013N151.2-200- 5E10.2520.6

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Cutting off Number of corners for tip use 1 Corner