(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

T-Max Q-Cut Boring Bit for End Surface Grooving (Part Number)

T-Max Q-Cut Boring Bit for End Surface Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      42,807₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
LAF151.37-25-025A30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Shank height
(mm)
1st Processing Diameter (min)
(mm)
1st Processing Diameter (max)
(mm)
Sheet size Dimension L1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Minimum Machining Diameter
(mm)
Dimensions d mm
(mm)
Dimensions/f1
(mm)

₹ 42,807.38

1 Piece(s) 6 Day(s) or more 412Left-hand2316553020031.4N151.3-400-30-7G3.5262512.75

Loading...

  1. 1

Basic Information

Application Inner Diameter Grooving / Edge surface grooving / Profiling Number of corners for tip use 1 Corner Details Type Shank 0° type
Cutting Angle(°) 0 Specifications Boring cutting tool for edge surface grooving, all with oil ports