(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Unique shape exhibits high performance
Part Number |
---|
LF151.37-2525-025B40 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Details Type | 1st Processing Diameter (min) (mm) | 1st Processing Diameter (max) (mm) | Cutting Angle (°) | Sheet size | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Dimensions/f1 (mm) | f21 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 19,791.24 | 1 Piece(s) | 5 Day(s) or more | 5 | 10.7 | Left-hand | Reinforced Blade Shank 0° Type | 25 | 45 | 0 | 40 | 45.7 | N151.3-500-40-7G | 3.4 | 26 | 6.8 |
Loading...
Application | Edge surface grooving | Number of corners for tip use | 1 Corner | Shank height(mm) | 25 |
---|---|---|---|---|---|
Dimension B(mm) | 25 | Dimension H1(mm) | 25 | Dimension L1(mm) | 150 |
ar2 max(mm) | 20 |
Please check the type/dimensions/specifications of the part LF151.37-2525-025B40 in the T-Max Q-Cut Shank Bit for End Surface Grooving series.
Part Number |
---|
LF151.37-2525-030B40 |
LG151.37-2525-023B50 |
RF151.37-2525-025B40 |
RF151.37-2525-030B40 |
RF151.37-2525-032B30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Details Type | 1st Processing Diameter (min) (mm) | 1st Processing Diameter (max) (mm) | Cutting Angle (°) | Sheet size | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Dimensions/f1 (mm) | f21 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 19,791.24 | 1 Piece(s) | 5 Day(s) or more | 5 | 10.7 | Left-hand | Reinforced Blade Shank 0° Type | 30 | 55 | 0 | 40 | 45.7 | N151.3-500-40-7G | 3.4 | 26 | 6.8 | ||
₹ 20,685.95 | 1 Piece(s) | 5 Day(s) or more | 6 | 10.7 | Left-hand | Shank 90° type | 23 | 45 | 90 | 50 | 30.2 | N151.3-600-50-7G | 3 | 47 | 7.8 | ||
₹ 19,791.24 | 1 Piece(s) | 5 Day(s) or more | 5 | 10.7 | Right-hand | Reinforced Blade Shank 0° Type | 25 | 45 | 0 | 40 | 45.7 | N151.3-500-40- 7G | 3.4 | 26 | 6.8 | ||
₹ 19,791.24 | 1 Piece(s) | 5 Day(s) or more | 5 | 10.7 | Right-hand | Reinforced Blade Shank 0° Type | 30 | 55 | 0 | 40 | 45.7 | N151.3-500-40- 7G | 3.4 | 26 | 6.8 | ||
₹ 19,791.24 | 1 Piece(s) | 5 Day(s) or more | 4 | 8.7 | Right-hand | Reinforced Blade Shank 0° Type | 32 | 50 | 0 | 30 | 44.7 | N151.3-400-30- 7G | 3.3 | 26 | 5.8 |