(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

T-Max Q-Cut Tool Block (Part Number)

T-Max Q-Cut Tool Block
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      31,656₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique shape exhibits high performance

 
Part Number
151.2-2520-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Groove Depth
(mm)
Shank height
(mm)
Blade Core Height
(mm)
Dimension H1
(mm)
Dimensions b21
(mm)
Dimensions bc
(mm)
Dimension H2
(mm)
Dimensions h7
(mm)
Dimensions l21
(mm)
Dimensions l22
(mm)
Dimensions/f1
(mm)

₹ 31,655.58

1 Piece(s) 6 Day(s) or more 35252125182045.51057013.4

Loading...

  1. 1

Basic Information

Application Cutting off Selfishly No-hand Number of corners for tip use 1 Corner / 2 Corner
Dimension L1(mm) 80