(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Diamond milling insert.
Part Number |
---|
SEEN1203AFFN-KPD010 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | φd (mm) | A (mm) | S (mm) | W (mm) | T (mm) | X (mm) | Z (mm) | α | β | γ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 14,383.29 | 1 Piece(s) | 7 Day(s) or more | S (Square) | Cast Iron | - | KPD010 | - | - | 12.70 | 3.5 | - | 3.18 | 0.5 | 1.4 | 20° | 25° | 45゜ |
Loading...
Please check the type/dimensions/specifications of the part SEEN1203AFFN-KPD010 in the Milling Tip (Diamond) series.
Part Number |
---|
BDMT11T302FR-KPD001 |
BDMT11T304FR-KPD001 |
SDKN1203AUFN-KPD001 |
SEEN1203AFFN-NE-KPD001 |
TPGN110304-KPD001 |
TPGN110304-KPD010 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | φd (mm) | A (mm) | S (mm) | W (mm) | T (mm) | X (mm) | Z (mm) | α | β | γ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,563.33 | 1 Piece(s) | 5 Day(s) or more | B (82° Parallelogram) | Non-ferrous metal | 0.2 | KPD001 | Right-hand | 2.8 | 6.7 | 3.6 | 11.0 | 3.8 | - | - | 18° | 13° | - | ||
₹ 7,563.33 | 1 Piece(s) | 7 Day(s) or more | B (82° Parallelogram) | Non-ferrous metal | 0.4 | KPD001 | Right-hand | 2.8 | 6.7 | 3.6 | 11.0 | 3.8 | - | - | 18° | 13° | - | ||
₹ 13,665.38 | 1 Piece(s) | 5 Day(s) or more | S (Square) | Non-ferrous metal | - | KPD001 | - | - | 12.70 | 3.6 | - | 3.18 | 0.5 | 1.2 | 15° | 23° | 45゜ | ||
₹ 10,796.40 | 1 Piece(s) | 7 Day(s) or more | S (Square) | Non-ferrous metal | - | KPD001 | - | - | 12.70 | 3.0 | - | 3.18 | 0.5 | 1.4 | 20° | 25° | 45゜ | ||
₹ 9,719.53 | 1 Piece(s) | 5 Day(s) or more | T (Equilateral Triangle Type) | Non-ferrous metal | 0.4 | KPD001 | - | - | 6.35 | 3.7 | - | 3.18 | - | - | 11° | - | - | ||
₹ 9,719.53 | 1 Piece(s) | 7 Day(s) or more | T (Equilateral Triangle Type) | Cast Iron | 0.4 | KPD010 | - | - | 6.35 | 3.7 | - | 3.18 | - | - | 11° | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy