(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Specifications]·Shape: Other "Features of material"· PR1225 is a MEGACOAT with excellent abrasion resistance and heat resistance for a fine-grained carbide substrate.
Part Number |
---|
NDCT150308TRX-TN100M |
NDCW150308TRX-TN100M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | rε(Z) (mm) | φd (mm) | A (mm) | W (mm) | W(X) (mm) | T (mm) | Z (mm) | α | β | γ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,218.40 | 10 Piece(s) | 5 Day(s) or more | Other | Steel | - | TN100M | Right-hand | 0.8 | 4.4 | 9.525 | - | 15.0 | 3.18 | - | 15° | - | - | ||
₹ 1,111.24 | 10 Piece(s) | 5 Day(s) or more | Other | Steel | - | TN100M | Right-hand | 0.8 | 4.4 | 9.525 | - | 15.0 | 3.18 | - | 15° | - | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy