(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Specifications]·Shape: Other "Features of material"· PR1225 is a MEGACOAT with excellent abrasion resistance and heat resistance for a fine-grained carbide substrate.
Part Number |
---|
GOMT160408ER-D-PR1225 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | rε(Z) (mm) | φd (mm) | A (mm) | W (mm) | W(X) (mm) | T (mm) | Z (mm) | α | β |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 866.13 | 10 Piece(s) | 5 Day(s) or more | Other | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material | - | PR1225 | Right-hand | 0.8 | 4.4 | 10.03 | - | 16.7 | 4.76 | - | 13° | 17° |
Loading...
Please check the type/dimensions/specifications of the part GOMT160408ER-D-PR1225 in the Milling Tip (With Hole) series.
Part Number |
---|
BDGT170404FR-JA-GW25 |
BDGT170408FR-JA-GW25 |
BDGT170420FR-JA-GW25 |
JOMT08T208ER-D-PR1210 |
JOMT160408ER-D-PR1225 |
LOGU030310ER-GM-CA6535 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | rε(Z) (mm) | φd (mm) | A (mm) | W (mm) | W(X) (mm) | T (mm) | Z (mm) | α | β |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,028.42 | 10 Piece(s) | 5 Day(s) or more | B (82° Parallelogram) | Non-ferrous metal / Heat-resistant alloy, titanium alloy | 0.4 | GW25 | Right-hand | - | 4.4 | 9.6 | 17.0 | - | 4.9 | - | 18° | 13° | ||
₹ 1,028.42 | 10 Piece(s) | 5 Day(s) or more | B (82° Parallelogram) | Non-ferrous metal / Heat-resistant alloy, titanium alloy | 0.8 | GW25 | Right-hand | - | 4.4 | 9.6 | 17.0 | - | 4.9 | - | 18° | 13° | ||
₹ 1,028.42 | 10 Piece(s) | 5 Day(s) or more | B (82° Parallelogram) | Non-ferrous metal / Heat-resistant alloy, titanium alloy | 2.0 | GW25 | Right-hand | - | 4.4 | 9.6 | 17.0 | - | 4.9 | - | 18° | 13° | ||
₹ 750.95 | 10 Piece(s) | 5 Day(s) or more | Other | Cast Iron / Heat-resistant alloy, titanium alloy | - | PR1210 | Right-hand | 0.8 | 2.3 | 5.14 | - | 8.5 | 2.78 | - | 13° | 17° | ||
₹ 855.42 | 10 Piece(s) | 5 Day(s) or more | Other | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material | - | PR1225 | Right-hand | 0.8 | 4.4 | 9.67 | - | 16.7 | 4.76 | - | 13° | 17° | ||
₹ 940.02 | 10 Piece(s) | 5 Day(s) or more | L (Rectangular) | Stainless Steel / Heat-resistant alloy, titanium alloy | 1 | CA6535 | - | - | 3.45 | 6.2 | - | 11.9 | 3.96 | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy