(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Specifications]·Shape: Other "Features of material"· PR1225 is a MEGACOAT with excellent abrasion resistance and heat resistance for a fine-grained carbide substrate.
Part Number |
---|
NDCW150340TR-TN100M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | rε(Z) (mm) | φd (mm) | A (mm) | W (mm) | W(X) (mm) | T (mm) | Z (mm) | α | β |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,111.24 | 10 Piece(s) | 7 Day(s) or more | Other | Steel | - | TN100M | Right-hand | 4.0 | 4.5 | 9.525 | - | 15.0 | 3.18 | - | 15° | - |
Loading...
Please check the type/dimensions/specifications of the part NDCW150340TR-TN100M in the Milling Tip (With Hole) series.
Part Number |
---|
BDGT170404FR-JA-GW25 |
BDGT170408FR-JA-GW25 |
BDGT170420FR-JA-GW25 |
PNEA1106XNTN-T01020-KS6050 |
RDFG08FR-PR915 |
RDFG10FR-PR915 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | rε(Z) (mm) | φd (mm) | A (mm) | W (mm) | W(X) (mm) | T (mm) | Z (mm) | α | β |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,028.42 | 10 Piece(s) | 5 Day(s) or more | B (82° Parallelogram) | Non-ferrous metal / Heat-resistant alloy, titanium alloy | 0.4 | GW25 | Right-hand | - | 4.4 | 9.6 | 17.0 | - | 4.9 | - | 18° | 13° | ||
₹ 1,028.42 | 10 Piece(s) | 5 Day(s) or more | B (82° Parallelogram) | Non-ferrous metal / Heat-resistant alloy, titanium alloy | 0.8 | GW25 | Right-hand | - | 4.4 | 9.6 | 17.0 | - | 4.9 | - | 18° | 13° | ||
₹ 1,028.42 | 10 Piece(s) | 5 Day(s) or more | B (82° Parallelogram) | Non-ferrous metal / Heat-resistant alloy, titanium alloy | 2.0 | GW25 | Right-hand | - | 4.4 | 9.6 | 17.0 | - | 4.9 | - | 18° | 13° | ||
₹ 1,828.04 | 10 Piece(s) | 7 Day(s) or more | P (Regular pentagon) | Cast Iron | - | KS6050 | - | - | - | 16.94 | - | 1.5 | 6.5 | 1.5 | - | - | ||
₹ 2,998.45 | 2 Piece(s) | 5 Day(s) or more | R (Circular) | Steel | 4.0 | PR915 | Right-hand | - | 3.1 | 6.6 | 8.0 | - | 2.1 | - | 15° | - | ||
₹ 3,191.33 | 2 Piece(s) | 5 Day(s) or more | R (Circular) | Steel | 5.0 | PR915 | Right-hand | - | 3.6 | 8 | 10.0 | - | 2.7 | - | 15° | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy