(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Specifications]·Shape: Other "Features of material"· PR1225 is a MEGACOAT with excellent abrasion resistance and heat resistance for a fine-grained carbide substrate.
Part Number |
---|
LOMU150508ER-GM-PR1510 |
LOMU150508ER-SM-PR1510 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | rε(Z) (mm) | φd (mm) | A (mm) | W (mm) | W(X) (mm) | T (mm) | Z (mm) | α | β |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,295.16 | 10 Piece(s) | 7 Day(s) or more | L (Rectangular) | Cast Iron | 0.8 | PR1510 | Right-hand | - | 4.8 | 9.2 | - | 15.7 | 5.6 | 1.8 | - | - | ||
₹ 1,295.16 | 10 Piece(s) | 7 Day(s) or more | L (Rectangular) | Cast Iron | 0.8 | PR1510 | Right-hand | - | 4.8 | 9.2 | - | 15.7 | 5.6 | 1.8 | - | - |