(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Specifications]·Shape: Other "Features of material"· PR1225 is a MEGACOAT with excellent abrasion resistance and heat resistance for a fine-grained carbide substrate.
Part Number |
---|
LOMU150512ER-GM-PR1510 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | rε(Z) (mm) | φd (mm) | A (mm) | W (mm) | W(X) (mm) | T (mm) | Z (mm) | α | β |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,295.16 | 10 Piece(s) | 7 Day(s) or more | L (Rectangular) | Cast Iron | 1.2 | PR1510 | Right-hand | - | 4.8 | 9.2 | - | 15.7 | 5.6 | 1.8 | - | - |
Loading...
Please check the type/dimensions/specifications of the part LOMU150512ER-GM-PR1510 in the Milling Tip (With Hole) series.
Part Number |
---|
BDGT170404FR-JA-GW25 |
BDGT170408FR-JA-GW25 |
BDGT170420FR-JA-GW25 |
LOMU150512ER-GM-PR1525 |
LOMU150512ER-GM-PR1535 |
NDCT150308FR-KW10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | rε(Z) (mm) | φd (mm) | A (mm) | W (mm) | W(X) (mm) | T (mm) | Z (mm) | α | β |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,028.42 | 10 Piece(s) | 5 Day(s) or more | B (82° Parallelogram) | Non-ferrous metal / Heat-resistant alloy, titanium alloy | 0.4 | GW25 | Right-hand | - | 4.4 | 9.6 | 17.0 | - | 4.9 | - | 18° | 13° | ||
₹ 1,028.42 | 10 Piece(s) | 5 Day(s) or more | B (82° Parallelogram) | Non-ferrous metal / Heat-resistant alloy, titanium alloy | 0.8 | GW25 | Right-hand | - | 4.4 | 9.6 | 17.0 | - | 4.9 | - | 18° | 13° | ||
₹ 1,028.42 | 10 Piece(s) | 5 Day(s) or more | B (82° Parallelogram) | Non-ferrous metal / Heat-resistant alloy, titanium alloy | 2.0 | GW25 | Right-hand | - | 4.4 | 9.6 | 17.0 | - | 4.9 | - | 18° | 13° | ||
₹ 1,295.16 | 10 Piece(s) | 7 Day(s) or more | L (Rectangular) | Steel / Stainless Steel / High Hardness Material | 1.2 | PR1525 | Right-hand | - | 4.8 | 9.2 | - | 15.7 | 5.6 | 1.8 | - | - | ||
₹ 1,295.16 | 10 Piece(s) | 7 Day(s) or more | L (Rectangular) | Stainless Steel / Heat-resistant alloy, titanium alloy | 1.2 | PR1535 | Right-hand | - | 4.8 | 9.2 | - | 15.7 | 5.6 | 1.8 | - | - | ||
₹ 1,443.42 | 10 Piece(s) | 7 Day(s) or more | Other | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | - | KW10 | Right-hand | 0.8 | 4.5 | 9.525 | - | 15.0 | 3.18 | - | 15° | - |