(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Milling Tip (With Hole) (Part Number)

Milling Tip (With Hole)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      459₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Shape: Other "Features of material"· PR1225 is a MEGACOAT with excellent abrasion resistance and heat resistance for a fine-grained carbide substrate.

Part Number
BDGT170404FR-JA-GW25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) Work material
(mm)
Material Selfishly rε(Z)
(mm)
φd
(mm)
A
(mm)
W
(mm)
W(X)
(mm)
T
(mm)
Z
(mm)
α β

₹ 1,028.42

10 Piece(s) 5 Day(s) or more B (82° Parallelogram)Non-ferrous metal / Heat-resistant alloy, titanium alloy0.4GW25Right-hand-4.49.617.0-4.9-18°13°

Loading...

  1. 1