(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

milling tip (Part Number)

milling tip
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      534₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]Can be used for machining a wide range of steel materials, such as steel, stainless steel, heat-resistant alloys, titanium alloys, and hardened materials.

Part Number
SPEN1203EEER-CA420M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) Work material
(mm)
Material Selfishly A
(mm)
T
(mm)
X
(mm)
Z
(mm)
α β γ

₹ 775.05

10 Piece(s) 7 Day(s) or more S (Square)Cast Iron-CA420M-12.703.181.01.411°20°15°

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SPEN1203EEER-CA420M in the milling tip series.

Product variants

Part Number
SDKR1203AUEN-S-TN100M
SEEN1203AFFR-W-KW10
SEEN1203AFTN-TN100M
SPKN1203EDER-CA420M
SPKN1203EDFR-KW10
SPKN1203EDTL-TN100M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape (initial letter of model number) Work material
(mm)
Material Selfishly A
(mm)
T
(mm)
X
(mm)
Z
(mm)
α β γ

₹ 579.73

10 Piece(s) 5 Day(s) or more S (Square)Steel-TN100M-12.703.180.51.715°23°45°

₹ 891.80

5 Piece(s) 7 Day(s) or more S (Square)Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyB=14.56KW10Right-hand12.703.18-3.520°25°45°

₹ 579.73

10 Piece(s) 7 Day(s) or more S (Square)Steel-TN100M-12.703.180.51.420°25°45°

₹ 694.69

10 Piece(s) 7 Day(s) or more S (Square)Cast Iron-CA420M-12.703.181.01.611°15°15°

₹ 627.95

10 Piece(s) 7 Day(s) or more S (Square)Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy-KW10Right-hand12.703.181.01.611°15°15°

₹ 534.18

10 Piece(s) 7 Day(s) or more S (Square)Steel-TN100MLeft-hand12.703.18R1.02.011°15°15°