(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Applications]Can be used for machining a wide range of steel materials, such as steel, stainless steel, heat-resistant alloys, titanium alloys, and hardened materials.
Part Number |
---|
SPCN1203XPTR-TN100M |
SPKN1203XPTR-TN100M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (initial letter of model number) | Work material | rε (mm) | Material | Selfishly | A (mm) | T (mm) | X (mm) | Z (mm) | α | β | γ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,107.44 | 10 Piece(s) | 5 Day(s) or more | S (Square) | Steel | - | TN100M | Right-hand | 12.70 | 3.18 | R1.0 | 2.0 | 11° | 11° | 25° | ||
₹ 534.18 | 10 Piece(s) | 5 Day(s) or more | S (Square) | Steel | - | TN100M | Right-hand | 12.70 | 3.18 | R1.0 | 2.0 | 11° | 11° | 25° |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy