(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

milling tip (Part Number)

milling tip
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      534₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]Can be used for machining a wide range of steel materials, such as steel, stainless steel, heat-resistant alloys, titanium alloys, and hardened materials.

Part Number
SPKN1504XETR-TN100M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape (initial letter of model number) Work material
(mm)
Material Selfishly A
(mm)
T
(mm)
X
(mm)
Z
(mm)
α β γ

₹ 891.80

10 Piece(s) 5 Day(s) or more S (Square)Steel-TN100MRight-hand15.8754.761.02.011°20°25°

Loading...

  1. 1