(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Magic Drill DRW Type Compatible Tip

Magic Drill DRW Type Compatible Tip
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,110₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New PR1230 grade achieves excellent fracture resistance and a long service life.

Part Number
WCMT06T308-PR1230
WCMT050308-PR1230
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipφd
(mm)
A
(mm)
T
(mm)
Applicable Holders

₹ 1,148.75

10 Piece(s) 8 Day(s) or more 3.79.5253.97S50-DRW…-06

₹ 1,109.91

10 Piece(s) 8 Day(s) or more 3.27.943.18(For custom-ordered holder)

Loading...

  1. 1

Basic Information

rε(mm) 0.8 Material PR1230 α
X
whatsapp-qr whatsapp-icon