(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Magic Drill DRW Type

Magic Drill DRW Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      117,942₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New PR1230 grade achieves excellent fracture resistance and a long service life.

Part Number
S50-DRW0600M-2-06
S50-DRW0650M-2-06
S50-DRW0650M-3-06
S50-DRW0700M-2-06
S50-DRW0740M-2-06
S50-DRW0750M-2-06
S50-DRW0800M-2-06
S50-DRW0850M-2-06
S50-DRW0900M-2-06
S50-DRW0940M-2-06
S50-DRW0950M-2-06
S50-DRW1000M-2-06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipφDc
(mm)
φd1
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Number of Flutes

₹ 117,941.64

1 Piece(s) 9 Day(s) or more 60632351661207.64

₹ 121,456.22

1 Piece(s) 9 Day(s) or more 65632491801308.24

₹ 125,833.35

1 Piece(s) 9 Day(s) or more 65633142451958.24

₹ 131,643.64

1 Piece(s) 9 Day(s) or more 70682621931408.74

₹ 131,643.64

1 Piece(s) 9 Day(s) or more 74722732041489.26

₹ 142,547.65

1 Piece(s) 9 Day(s) or more 75732762071509.36

₹ 150,151.38

1 Piece(s) 9 Day(s) or more 80782872181609.96

₹ 159,190.96

1 Piece(s) 9 Day(s) or more 858329622717010.56

₹ 159,190.96

1 Piece(s) 9 Day(s) or more 9088309240180116

₹ 168,229.18

1 Piece(s) 9 Day(s) or more 9492319250188116

₹ 168,229.18

1 Piece(s) 9 Day(s) or more 959332125219011.66

₹ 178,273.31

1 Piece(s) 9 Day(s) or more 1009833226320012.26

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon