(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Magic Drill DRZ Type (Machining Depth: 4 x D) (Part Number)

Magic Drill DRZ Type (Machining Depth: 4 x D)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      36,813₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For offset processing, set the feed to f = 0.08 mm/rev. or less.

Part Number
S25-DRZ175700-06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipφDc
(mm)
φd
(mm)
φd1
(mm)
Rc
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Clamp Screw Applicable Tip Radial Offset Possible Range (mm) Plug

₹ 38,462.93

1 Piece(s) 6 Day(s) or more 17.52532Rc1/81499570DT-7SB-2260TRZCMT06T204/ZCMT06T204SP/ZCMT06T204SU+0.7GP-1

Loading...

  1. 1

Basic Information

Number of Flutes 2

Please check the type/dimensions/specifications of the part S25-DRZ175700-06 in the Magic Drill DRZ Type (Machining Depth: 4 x D) series.

Product variants

Part Number
S20-DRZ1456-05
S20-DRZ155620-05
S20-DRZ1560-05
S25-DRZ1768-06
S25-DRZ185740-06
S25-DRZ1872-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipφDc
(mm)
φd
(mm)
φd1
(mm)
Rc
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Clamp Screw Applicable Tip Radial Offset Possible Range (mm) Plug

₹ 36,852.44

1 Piece(s) 6 Day(s) or more 142027Rc1/81268356FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1

₹ 36,812.78

1 Piece(s) 6 Day(s) or more 15.52027Rc1/81308762FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1

₹ 36,812.78

1 Piece(s) 6 Day(s) or more 152027Rc1/81308760FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1

₹ 38,462.93

1 Piece(s) 6 Day(s) or more 172532Rc1/81499568DT-7SB-2260TRZCMT06T204/ZCMT06T204SP/ZCMT06T204SU+0.8GP-1

₹ 38,462.93

1 Piece(s) 6 Day(s) or more 18.52532Rc1/81539974DT-7SB-2260TRZCMT06T204/ZCMT06T204SP/ZCMT06T204SU+0.6GP-1

₹ 38,462.93

1 Piece(s) 6 Day(s) or more 182532Rc1/81539972DT-7SB-2260TRZCMT06T204/ZCMT06T204SP/ZCMT06T204SU+0.6GP-1