(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Magic Drill DRZ Type (Machining Depth: 4 x D) (Part Number)

Magic Drill DRZ Type (Machining Depth: 4 x D)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      36,813₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For offset processing, set the feed to f = 0.08 mm/rev. or less.

Part Number
S40-DRZ40160-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipφDc
(mm)
φd
(mm)
φd1
(mm)
Rc
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Clamp Screw Applicable Tip Radial Offset Possible Range (mm) Plug

₹ 50,012.51

1 Piece(s) 6 Day(s) or more 404055Rc1/4262193160DT-20SB-5085TRZCMT12T306/ZCMT12T304SP+1.2GP-2

Loading...

  1. 1

Basic Information

Number of Flutes 2

Please check the type/dimensions/specifications of the part S40-DRZ40160-12 in the Magic Drill DRZ Type (Machining Depth: 4 x D) series.

Product variants

Part Number
S20-DRZ1456-05
S20-DRZ155620-05
S20-DRZ1560-05
S40-DRZ41164-15
S40-DRZ42168-15
S40-DRZ43172-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipφDc
(mm)
φd
(mm)
φd1
(mm)
Rc
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Clamp Screw Applicable Tip Radial Offset Possible Range (mm) Plug

₹ 36,852.44

1 Piece(s) 6 Day(s) or more 142027Rc1/81268356FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1

₹ 36,812.78

1 Piece(s) 6 Day(s) or more 15.52027Rc1/81308762FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1

₹ 36,812.78

1 Piece(s) 6 Day(s) or more 152027Rc1/81308760FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1

₹ 53,385.11

1 Piece(s) 6 Day(s) or more 414055Rc1/4265196164DT-20SB-5085TRZCMT150408/ZCMT150406SP+4.0GP-2

₹ 53,385.11

1 Piece(s) 6 Day(s) or more 424055Rc1/4269200168DT-20SB-5085TRZCMT150408/ZCMT150406SP+3.7GP-2

₹ 53,385.11

1 Piece(s) 6 Day(s) or more 434055Rc1/4273204172DT-20SB-5085TRZCMT150408/ZCMT150406SP+3.5GP-2