(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Solid type small inner diameter threading system bar/tip bar.
Preferred Hand | Right Handed | rε | 0.05+0.01/-0.02 | Material | KW10 |
---|---|---|---|---|---|
φD(mm) | 4.8 | φA | 6 | F(mm) | 2.2 |
H(mm) | 4.4 | S(mm) | 2.1 | L1(mm) | 70 |
L2(mm) | 20 | L3(mm) | 8 | d(mm) | 1.0 |
Metric Thread (Nominal Designation of Thread) | M8 or greater | Metric Thread (Pitch mm) | P0.75~P1.50 | Unified Thread (Nominal Designation of Thread) | 5/16-18UNC, 5/16-24UNF or More |
Unified Thread (Pitch - TPI) | 24 to 18 |
Please check the type/dimensions/specifications of the part PSTR0805-70S-KW10 in the Small Bore Threaded Tip Bar, Model PST-S series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy